Alternate Catalog No. : KXT5DPFPHR6-3
Catalog No. : 1SDA104677R1
Description: XT5 P FP 630A 3p HR HR IEC/UL
UPC: 8056221026758
FIXED PART PLUG-IN FOR C.BREAKER XT5 630 THREE-POLE WITH REAR HORIZONTAL TERMINALS IEC/UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT5 |
Extended Product Type |
XT5 P FP 630A 3p HR HR IEC/UL |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |