Alternate Catalog No. : KXT5EPFPHR4-3
Catalog No. : 1SDA104670R1
Description: XT5 P FP 400A 3P HR HR IEC
UPC: 8015644067625
FIXED PART PLUG-IN FOR C.BREAKER XT5 400 THREE-POLE WITH REAR HORIZONTAL TERMINALS IEC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT5 |
Extended Product Type |
XT5 P FP 400A 3p HR HR IEC |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |