text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUFSFAZZAAAA00000

Catalog No. : 1SDA103809R1

Description:  XT7S-D M 1000 MCS 4P F F UL/CSA

UPC: 8015644043209

SWITCH-DISCONNECTOR TMAX XT7S-D 1000 MCS UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S-D M 1000 MCS 4p F F UL/CSA

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL