text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUGSFAZZAAAA00000

Catalog No. : 1SDA103806R1

Description:  XT7H-D M 1200 MCS 3p F F UL/CSA

UPC: 8015644043179

SWITCH-DISCONNECTOR TMAX XT7H-D 1200 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H-D M 1200 MCS 3p F F UL/CSA

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL