Alternate Catalog No. : XSUGSFAZZAAAA00000
Catalog No. : 1SDA103804R1
Description: XT7S-D M 1200 MCS 3P F F UL/CSA
UPC: 8015644043155
SWITCH-DISCONNECTOR TMAX XT7S-D 1200 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7S-D M 1200 MCS 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Current |
1200 A |
|
Interruption Rating |
S (50kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |