text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU412EDFF000XXX

Catalog No. : 1SDA103798R1

Description:  XT7S-D 1200 MCS 4p F F UL/CSA

UPC: 8015644043094

SWITCH-DISCONNECTOR TMAX XT7S-D 1200 MCS UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S-D 1200 MCS 4p F F UL/CSA

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL