text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU310DDFF000XXX

Catalog No. : 1SDA103795R1

Description:  XT7L-D 1000 MCS 3p F F UL/CSA

UPC: 8015644043063

SWITCH-DISCONNECTOR TMAX XT7L-D 1000 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L-D 1000 MCS 3p F F UL/CSA

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL