Alternate Catalog No. : XLUHGFAZZAAAA00000
Catalog No. : 1SDA103682R1
Description: XT7L M 1200 E.TCHM LSI 1200 4p FF UL
UPC: 8015644041939
C.BREAKER TMAX XT7L 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1200
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measuring LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7L M 1200 Ekip Touch Meas.LSI 4p FF UL |
|
Standards |
UL |
|
Rated Current |
1200 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |