text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUDDFAZZAAAA00000

Catalog No. : 1SDA103629R1

Description:  XT7H M 800 E.DIP LSIG 800 4p FF UL

UPC: 8056221025706

C.BREAKER TMAX T7H 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 800 Ekip Dip LSIG In800A 4p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL