text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUHCFAZZAAAA00000

Catalog No. : 1SDA103628R1

Description:  XT7H M 1200 E.DIP LSI 1200 4p FF UL

UPC: 8015644041397

C.BREAKER TMAX T7H 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1200 Ekip Dip LSI 1200A 4p F F UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL