text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUDRFAZZAAAA00000

Catalog No. : 1SDA103614R1

Description:  XT7S M 800 E.GHTCH LSIG 800 4p FF UL

UPC: 8015644041250

C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 800 EkipGHi-TouchLSIG 800 4pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL