text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUHJFAZZAAAA00000

Catalog No. : 1SDA103604R1

Description:  XT7S M 1200 EkipHi-TouchLSI 1200 4pFF UL

UPC: 8015644041151

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1200 EkipHi-TouchLSI 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL