text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUDGFAZZAAAA00000

Catalog No. : 1SDA103596R1

Description:  XT7S M 800 E.TCHM LSI 800 4p FF UL

UPC: 8015644041076

C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 800 EkipTouchMeas.LSI 800 4pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL