text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUCPFAZZAAAA00000

Catalog No. : 1SDA103472R1

Description:  XT7L M 800 Ekip G Dip LS/I 800 3p F F UL

UPC: 8015644039837

C.BREAKER TMAX XT7L 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 800 Ekip G Dip LS/I 800 3p F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL