text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUEEFAZZAAAA00000

Catalog No. : 1SDA103449R1

Description:  XT7L M 1000 E.TCH LSI 1000 3p FF UL

UPC: 8015644039608

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1000 Ekip Touch LSI 1000 3p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL