Alternate Catalog No. : XLUCDFAZZAAAA00000
Catalog No. : 1SDA103445R1
Description: XT7L M 800 E.DIP LSIG 800 3p FF UL
UPC: 8015644039561
C.BREAKER TMAX T7S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7L M 800 Ekip Dip LSIG In800A 3p FF UL |
|
Standards |
UL |
|
Rated Current |
800 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |