text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUGAFAZZAAAA00000

Catalog No. : 1SDA103441R1

Description:  XT7L M 1200 Ekip Dip LS/I 1200A 3p FF UL

UPC: 8015644039523

C.BREAKER TMAX XT7L 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1200 Ekip Dip LS/I 1200A 3p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL