text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUCNFAZZAAAA00000

Catalog No. : 1SDA103424R1

Description:  XT7H M 800 E.MTCH LRIU 800 3p FF UL

UPC: 8015644039356

C.BREAKER TMAX XT7H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 800 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 800 EkipM Touch LRIU(MPCB)3pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL