text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUGMFAZZAAAA00000

Catalog No. : 1SDA103423R1

Description:  XT7H M 1200 EkipM Dip I(MCP)1200 3pFF UL

UPC: 8015644039349

C.BREAKER TMAX XT7H 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 1200 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Dip I (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1200 EkipM Dip I(MCP)1200 3pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL