text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUCMFAZZAAAA00000

Catalog No. : 1SDA103421R1

Description:  XT7H M 800 E.MDIP I 800 3p FF UL

UPC: 8015644039325

C.BREAKER TMAX XT7H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 800 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Dip I (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 800 Ekip M Dip I(MCP)800 3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL