text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUCCFAZZAAAA00000

Catalog No. : 1SDA103397R1

Description:  XT7H M 800 E.DIP LSI 800 3p FF UL

UPC: 8015644039080

C.BREAKER TMAX T7H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 800 Ekip Dip LSI In800A 3p F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL