text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480CYFF000XXX

Catalog No. : 1SDA103253R1

Description:  XT7L 800 Ekip G Touch LSIG 800 4p FF UL

UPC: 8015644037642

C.BREAKER TMAX XT7L 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip G Touch LSIG 800 4p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL