text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480CUFF000XXX

Catalog No. : 1SDA103247R1

Description:  XT7L 800 Ekip Hi-Touch LSIG 800 4p FF UL

UPC: 8015644037581

C.BREAKER TMAX XT7L 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Hi-Touch LSIG 800 4p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL