Alternate Catalog No. : XT7LU410DTFF000XXX
Catalog No. : 1SDA103245R1
Description: XT7L 1000 E.HI-T LSI 1000 4p UL
UPC: 8015644037567
C.BREAKER TMAX XT7L 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 1000
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Hi-Touch LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7L 1000 Ekip Hi-TouchLSI 1000 4p FF UL |
|
Standards |
UL |
|
Rated Current |
1000 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |