text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU410DSFF000XXX

Catalog No. : 1SDA103242R1

Description:  XT7L 1000 EkipTouchMeasLSIG 1000 4pFF UL

UPC: 8015644037536

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 EkipTouchMeasLSIG 1000 4pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL