text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU410DRFF000XXX

Catalog No. : 1SDA103239R1

Description:  XT7L 1000 EkipTouchMeas.LSI 1000 4pFF UL

UPC: 8015644037505

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 EkipTouchMeas.LSI 1000 4pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL