text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480CPFF000XXX

Catalog No. : 1SDA103232R1

Description:  XT7L 800 E.TCH LSI 800 4p UL

UPC: 8015644037437

C.BREAKER TMAX XT7L 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Touch LSI In800A 4p F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL