text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU412EFFF000XXX

Catalog No. : 1SDA103228R1

Description:  XT7L 1200 E.DIP LSI 1200 4p UL

UPC: 8015644037390

C.BREAKER TMAX T7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1200 Ekip Dip LSI In1200A 4p F F UL

Standards

UL

Rated Current

1200 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL