text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU410DEFF000XXX

Catalog No. : 1SDA103224R1

Description:  XT7L 1000 E.DIP LS/I 1000 4p UL

UPC: 8015644037352

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip Dip LS/I In1000A 4p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL