text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU412EZFF000XXX

Catalog No. : 1SDA103216R1

Description:  XT7H 1200 E.GHI-TCH LSIG 1200 4p UL

UPC: 8015644037277

C.BREAKER TMAX XT7H 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1200 EkipGHi-TouchLSIG 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL