text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU410DZFF000XXX

Catalog No. : 1SDA103215R1

Description:  XT7H 1000 E.GHI-TCH LSIG 1000 4p UL

UPC: 8015644037260

C.BREAKER TMAX XT7H 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1000 EkipGHi-TouchLSIG 1000 4pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL