text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU410DPFF000XXX

Catalog No. : 1SDA103191R1

Description:  XT7H 1000 E.TCH LSI 1000 4p UL

UPC: 8015644037024

C.BREAKER TMAX XT7H 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1000 Ekip Touch LSI In1000 4p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL