text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU412EGFF000XXX

Catalog No. : 1SDA103189R1

Description:  XT7H 1200 Ekip Dip LSIG In1200A 4p FF UL

UPC: 8015644037000

C.BREAKER TMAX T7H 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1200 Ekip Dip LSIG In1200A 4p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL