text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU412EXFF000XXX

Catalog No. : 1SDA103168R1

Description:  XT7S 1200 Ekip G Dip LS/I 1200 4p F F UL

UPC: 8015644036799

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 Ekip G Dip LS/I 1200 4p F F UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL