text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU412EUFF000XXX

Catalog No. : 1SDA103165R1

Description:  XT7S 1200 E.HI-T LSIG 1200 4p UL

UPC: 8015644036768

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 Ekip Hi-TouchLSIG 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL