text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU412ERFF000XXX

Catalog No. : 1SDA103156R1

Description:  XT7S 1200 E.TCHM LSI 1200 4p UL

UPC: 8015644036676

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 EkipTouchMeas.LSI 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL