text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU412EPFF000XXX

Catalog No. : 1SDA103150R1

Description:  XT7S 1200 Ekip Touch LSI In1200 4p FF UL

UPC: 8015644036614

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 Ekip Touch LSI In1200 4p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL