text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU310DYFF000XXX

Catalog No. : 1SDA103032R1

Description:  XT7L 1000 Ekip G Touch LSIG 1000 3pFF UL

UPC: 8015644035433

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip G Touch LSIG 1000 3pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL