text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU310DXFF000XXX

Catalog No. : 1SDA103029R1

Description:  XT7L 1000 Ekip G Dip LS/I 1000 3p F F UL

UPC: 8056221025157

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip G Dip LS/I 1000 3p F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL