text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU380CWFF000XXX

Catalog No. : 1SDA103025R1

Description:  XT7L 800 E.MTCH LRIU 800 3p UL

UPC: 8015644035365

C.BREAKER TMAX XT7L 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip M Touch LRIU(MPCB)3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL