text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU380CTFF000XXX

Catalog No. : 1SDA103016R1

Description:  XT7L 800 E.HI-T LSI 800 3P UL

UPC: 8015644035273

C.BREAKER TMAX XT7L 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Hi-Touch LSI 800 3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL