text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU380CZFF000XXX

Catalog No. : 1SDA102986R1

Description:  XT7H 800 E.GHI-TCH LSIG 800 3p UL

UPC: 8015644034979

C.BREAKER TMAX XT7H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 800 Ekip G Hi-TouchLSIG 800 3pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL