text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU310DXFF000XXX

Catalog No. : 1SDA102981R1

Description:  XT7H 1000 E.GDIP LS/I 1000 3p UL

UPC: 8015644034924

C.BREAKER TMAX XT7H 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1000
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1000 Ekip G Dip LS/I 1000 3p F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL