Alternate Catalog No. : XT7HU312EUFF000XXX
Catalog No. : 1SDA102973R1
Description: XT7H 1200 E.HI-T LSIG 1200 3P UL
UPC: 8015644034849
C.BREAKER TMAX XT7H 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSIG R 1200
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Hi-Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7H 1200 Ekip Hi-TouchLSIG 1200 3pFF UL |
|
Standards |
UL |
|
Rated Current |
1200 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |