text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU312ETFF000XXX

Catalog No. : 1SDA102970R1

Description:  XT7H 1200 E.HI-T LSI 1200 3P UL

UPC: 8015644034818

C.BREAKER TMAX XT7H 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1200 Ekip Hi-TouchLSI 1200 3p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL