text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU312ESFF000XXX

Catalog No. : 1SDA102967R1

Description:  XT7H 1200 E.TCHM LSIG 1200 3P UL

UPC: 8015644034788

C.BREAKER TMAX XT7H 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7H 1200 EkipTouchMeasLSIG 1200 3pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL