text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU312ECFF000XXX

Catalog No. : 1SDA102946R1

Description:  XT7S 1200 Ekip Dip LIG In1200A 3p FF UL

UPC: 8015644034573

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 Ekip Dip LIG In1200A 3p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL