text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU312EZFF000XXX

Catalog No. : 1SDA102940R1

Description:  XT7S 1200 E.GHI-TCH LSIG 1200 3p UL

UPC: 8015644034511

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1200 EkipGHi-TouchLSIG 1200 3pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL