text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU310DKFF000XXX

Catalog No. : 1SDA102927R1

Description:  XT7S 1000 Ekip M Dip I(MCP)1000 3p FF UL

UPC: 8015644034382

C.BREAKER TMAX XT7S 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 1000 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1000 Ekip M Dip I(MCP)1000 3p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL