text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU380CKFF000XXX

Catalog No. : 1SDA102926R1

Description:  XT7S 800 Ekip M Dip I (MCP) 800 3p FF UL

UPC: 8015644034375

C.BREAKER TMAX XT7S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 800 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 800 Ekip M Dip I (MCP) 800 3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL